Product Hierarchy
Product Hierarchy

9542ELW - RS232, #24-20c, FRNC/LSZH, O/A Foil, FRNC/LSZH Jkt, Cca


Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, FRNC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, FRNC jacket.

Product Overview

Suitable Applications: RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)2024 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Conductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)1.25 mm (0.0492 in)red, black, white, Green, brown, blue, orange, yellow, purple, gray, pink, turquoise, Black/White, Red/White, Green/White, Orange/White, Blue/White, Brown/White, Yellow/White, Gray/White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.4 mm (0.055 in)9.4 mm (0.37 in)
Overall Cable Diameter (Nominal): 9.40 mm (0.370 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)82 Ohm/km (25 Ohm/1000ft)108 pF/m (32.9 pF/ft)213 pF/m (64.9 pF/ft)1.3 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 59.1 Ohm/km (18.0 Ohm/1000ft)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C to +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.Installation Min.
47 mm (1.9 in)94 mm (3.7 in)
Max. Pull Tension: 175 N (39.3 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Cca, Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1,d1,a1
CENELEC Compliance: EN 50290-2-27
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.16 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
9542ELW.00500ChromeReel500 m8719605215567
Date: 2005-04-01
No accessories are available for this product