(109)24 AWG stranded (7x32) tinned copper conductors, 8 conductors cabled, PP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, Flame resistance IEC 60332-1-2
Life Cycle Status: Capability
Suitable Applications: | Instrumentation and computer cable; For EIA RS-232 data transmission applications |
AWG | Material | No. of Conductors |
---|---|---|
24 | TC - Tinned Copper | 8 |
Conductor Count: | 6 |
Diameter +/- Tolerance |
---|
0.05 mm |
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | White |
Wire 3 | Red |
Wire 4 | Green |
Wire 5 | Brown |
Wire 6 | Blue |
Wire 7 | Orange |
Wire 8 | Yellow |
Material Trade Name | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|
Beldfoil® | 9 / 12 µm | TC - Tinned Copper | AWG24/7 |
Description |
---|
8 wires twisted to cable core |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
108.3 pF/m | 213.3 pF/m |
Frequency [MHz] |
---|
N/A |
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 1.75 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Installation Temperature Range: | -15°C To +80°C |
Storage Temperature Range: | -45°C To +80°C |
Operating Temp Range (Flexible Install): | -15°C To +80°C |
Operating Temp Range (Fixed Install): | -45°C To +80°C |
Oil Resistance: | IEC 60811-404 |
Max. Pull Tension: | 200 N |
Min. Bend Radius During Installation: | 57 mm |
CPR Euroclass: | Dca-s2,d1,a1 |
CENELEC Compliance: | EN 50290-2-20 |
Environmental Space: | Indoor/Outdoor - Euroclass Dca |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Chrome as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 9536NH. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.5 Revision Date: 07-23-2024 |