Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.044 in (1.1 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.224 in (5.69 mm) |
| Overall Cable Diameter (Nominal): | 0.224 in (5.69 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 25 Ohm/1000ft | 33 pF/ft (110 pF/m) | 65 pF/ft (210 pF/m) | 1.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 18 Ohm/1000ft (59 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 60°C (UL CMG);80°C (UL AWM 2464) | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.7 in (69 mm) | 2.7 in (69 mm) |
| Max. Pull Tension: | 50 lbs (23 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.630 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9538.0030 | Chrome | Reel | 30 m | 8719605021953 | |
| 9538 060100 | Chrome | Reel | 100 ft | 612825255345 | |
| 9538.00U152 | Chrome | UnReel | 152 m | 8719605021960 | |
| 9538.01152 | Chrome | Reel | 152 m | 8719605021984 | |
| 9538.00U305 | Chrome | UnReel | 305 m | 8719605021977 | |
| 9538.01305 | Chrome | Reel | 305 m | 8719605021991 | |
| 9538.K1305 | Chrome | Reel | 305 m | 8719605022004 | |
| 9538 060500 | Chrome | Reel | 500 ft | 612825255369 | C |
| 9538 060U500 | Chrome | UnReel | 500 ft | 612825255338 | |
| 9538 0601000 | Chrome | Reel | 1,000 ft | 612825255352 | C |
| 9538 060U1000 | Chrome | UnReel | 1,000 ft | 612825255321 | |
| 9538.011000 | Chrome | Reel | 1,000 m | 8719605186683 | |
| 9538 0605000 | Chrome | Reel | 5,000 ft | 612825255376 | C |
| Footnote: | C - CRATE REEL PUT-UP. |