(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 7 | 24 | 7x32 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in | Black, White, Red, Green, Brown, Blue, Orange |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in | 0.209 in |
Cable Diameter (Nominal): | 0.209 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 25 Ohm/1000ft | 33 pF/ft | 65 pF/ft | 1.5 Amps per Conductor at 25ºC |
Nom Outer Shield DCR: | 18 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
UL Rating | Operating |
---|---|
60°C (UL CMG);80°C (UL AWM 2464) | -30°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
2.25 in | 2.5 in |
Max. Pull Tension: | 44 lbs |
Bulk Cable Weight: | 28 lbs/1000ft |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | UL1685 FT4 Loading, FT4, IEC 60332-1-2 |
NEC / UL Compliance: | Article 800, CMG |
AWM Compliance: | 2464 |
CEC / C(UL) Compliance: | CMG |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.343 Revision Date: 09-30-2020 |