Product Hierarchy
Product Hierarchy

9536NH - RS-232, 6C #24 Str TC, PO ins, OS, LSZH Jkt, 300V


24 AWG stranded (7x32) tinned copper conductors, 6 conductors cabled, PE insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, Flame resistance IEC 60332-3-24

Product Overview

Suitable Applications: Instrumentation and computer cable; For EIA RS-232 data transmission applications

Construction Details

Insulation
Color Code
Black, White, Red, Green, Brown, Blue

Electrical Characteristics

Electricals
Nom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceMax. Current
108.3 pF/m (33.01 pF/ft)213.3 pF/m (65.01 pF/ft)75 Ohm1.75 Amps per Conductor

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +80°C-45°C To +80°C
Bend Radius
Installation Min.
55 mm (2.2 in)
Max. Pull Tension: 150 N (34 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s2,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.229 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
9536NH.00100ChromeReel100 m8719605176936
9536NH.00305ChromeReel305 m8719605021939
9536NH.00500ChromeReel500 m8719605021946
9536NH.001000ChromeReel1,000 m8719605021922
Date: 2005-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
No accessories are available for this product