Product Hierarchy
Product Hierarchy

9536ELW - RS-232, 6C #24 Str TC, PO ins, OS, LSZH Jkt, 300V, Cca


24 AWG stranded (7x32) tinned copper conductors, 6 conductors cabled, PE insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, Flame resistance IEC 60332-1-2, Cca

Product Overview

Suitable Applications: Instrumentation and computer cable; For EIA RS-232 data transmission applications

Construction Details

Conductor
SizeStrandingMaterial
247x32TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.12 mm (0.0441 in)Black, White, Red, Green, Brown, Blue
Outer Shield
Shield TypeMaterial
TapeBi-Laminate (Alum+Poly)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.3 mm (0.051 in)6.6 mm (0.26 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceMax. Current
82 Ohm/km (25 Ohm/1000ft)108.3 pF/m (33.01 pF/ft)213.3 pF/m (65.01 pF/ft)75 Ohm1.75 Amps per Conductor
Nom Outer Shield DCR: 59.1 Ohm/km (18.0 Ohm/1000ft)

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +70°C-45°C To +70°C
Bend Radius
Installation Min.
64 mm (2.5 in)
Max. Pull Tension: 150 N (34 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

History

Update and Revision: Revision Number: 0.48 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
9536ELW.00500ChromeReel500 m8719605213068
Date: 2005-01-01
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product