Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.044 in (1.1 mm) | Black, White, Red, Green, Brown, Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.209 in (5.31 mm) |
| Overall Cable Diameter (Nominal): | 0.209 in (5.31 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 25 Ohm/1000ft | 33 pF/ft (110 pF/m) | 65 pF/ft (210 pF/m) | 1.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 18 Ohm/1000ft (59 Ohm/km) |
| Nom. Insertion Loss (Attenuation) |
|---|
| 12.7 dB/100m |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 60°C (UL CMG);80°C (UL AWM 2464) | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.5 in (64 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 39 lbs (18 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.533 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9536.0030 | Chrome | Reel | 30 m | 8719605021861 | |
| 9536 060100 | Chrome | Reel | 100 ft | 612825255222 | |
| 9536.00U152 | Chrome | UnReel | 152 m | 8719605021878 | |
| 9536.01152 | Chrome | Reel | 152 m | 8719605021892 | |
| 9536.00U305 | Chrome | UnReel | 305 m | 8719605021885 | |
| 9536.01305 | Chrome | Reel | 305 m | 8719605021908 | |
| 9536.K1305 | Chrome | Reel | 305 m | 8719605021915 | |
| 9536 060500 | Chrome | Reel | 500 ft | 612825255246 | C |
| 9536 060U500 | Chrome | UnReel | 500 ft | 612825255215 | |
| 9536 0601000 | Chrome | Reel | 1,000 ft | 612825255239 | C |
| 9536 060U1000 | Chrome | UnReel | 1,000 ft | 612825255208 | |
| 9536.001525 | Chrome | Reel | 1,525 m | 8719605021854 | |
| 9536 0605000 | Chrome | Reel | 5,000 ft | 612825255253 |
| Footnote: | C - CRATE REEL PUT-UP. |