(109)Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
Suitable Applications: | RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 5 | 24 AWG | 7x32 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.044 in (1.1 mm) | Black, White, Red, Green, Brown |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.189 in (4.80 mm) |
Overall Cable Diameter (Nominal): | 0.189 in (4.80 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 25 Ohm/1000ft | 33 pF/ft (110 pF/m) | 65 pF/ft (210 pF/m) | 1.8 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
UL Temperature | Operating |
---|---|
60°C (UL CMG);80°C (UL AWM 2464) | -30°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
2.3 in (58 mm) | 2.3 in (58 mm) |
Max. Pull Tension: | 33 lbs (15 kg) |
Bulk Cable Weight: | 22 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance: | Article 800, CMG |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.533 Revision Date: 04-19-2023 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9535 060100 | Chrome | Reel | 100 ft | 612825255161 | |
9535.01152 | Chrome | Reel | 152 m | 8719605021830 | |
9535.01305 | Chrome | Reel | 305 m | 8719605021847 | |
9535 060500 | Chrome | Reel | 500 ft | 612825255185 | C |
9535 060U500 | Chrome | UnReel | 500 ft | 612825255154 | |
9535 0601000 | Chrome | Reel | 1,000 ft | 612825255178 | C |
9535 060U1000 | Chrome | UnReel | 1,000 ft | 612825255147 | |
9535 0605000 | Chrome | Reel | 5,000 ft | 612825255192 | C |