Product Hierarchy
Product Hierarchy

9534 - RS-232, #24-4c, SR-PVC, O/A Foil, PVC Jkt, CMG




Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, PVC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)424 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.044 in (1.1 mm)Black, White, Red, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.184 in (4.67 mm)
Overall Cable Diameter (Nominal): 0.184 in (4.67 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)25 Ohm/1000ft33 pF/ft (110 pF/m)65 pF/ft (210 pF/m)1.8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18 Ohm/1000ft (59 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C (UL CMG);80°C (UL AWM 2464)-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.2 in (56 mm)2.2 in (56 mm)
Max. Pull Tension: 28 lbs (13 kg)
Bulk Cable Weight: 18 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.541 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9534 060Z1000612825427476
9534.0030ChromeReel30 m8719605021731
9534 060100ChromeReel100 ft612825255109
9534.00U152ChromeUnReel152 m8719605021748
9534.01152ChromeReel152 m8719605021762
9534.00U305ChromeUnReel305 m8719605021755
9534.01305ChromeReel305 m8719605021779
9534 060U500ChromeUnReel500 ft612825255093
9534 060500ChromeReel500 ft612825255123C
9534 060U1000ChromeUnReel1,000 ft612825255086
9534 0601000ChromeReel1,000 ft612825255116C
9534 0605000ChromeReel5,000 ft612825255130
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product