Low Temp Plastic Lead Wire on Racks, 5 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, Five Color Kit 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| AWG | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Conductor Count: | 1 |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| UL Temperature Rating: | 80°C |
| Bulk Cable Weight: | 15 lbs/1000ft |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Item # | Put-Up Type | Length | UPC |
|---|---|---|---|
| 9531 | Reel | 1 ft | 612825255017 |
| Notes: | 5 Spools of 8524 in the following colors 2, 5, 6, 9, 10 - Spool Lengths 100 Ft. |
| Update and Revision: | Revision Number: 0.336 Revision Date: 02-03-2025 |