Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 25 twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire (continued), PVC jacket.
| Suitable Applications: | RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 25 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.044 in (1.1 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown, Green & Orange, White & Blue, White & Yellow, White & Brown, White & Orange, Blue & Yellow, Blue & Brown, Blue & Orange |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.503 in (12.8 mm) |
| Overall Cable Diameter (Nominal): | 0.503 in (12.8 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 28.8 Ohm/1000ft | 30 pF/ft (98 pF/m) | 50 pF/ft (160 pF/m) | 60% | 2.2 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 14.43 Ohm/1000ft (47.34 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.0 in (130 mm) | 5.0 in (130 mm) |
| Max. Pull Tension: | 281 lbs (127 kg) |
| Bulk Cable Weight: | 145 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464, AWM I/II A |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.482 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9525 060100 | Chrome | Reel | 100 ft | 612825254942 | C |
| 9525.00152 | Chrome | Reel | 152 m | 8719605021663 | |
| 9525.00305 | Chrome | Reel | 305 m | 8719605021670 | |
| 9525 060500 | Chrome | Reel | 500 ft | 612825254966 | C |
| 9525 0601000 | Chrome | Reel | 1,000 ft | 612825254959 | C |
| Footnote: | C - CRATE REEL PUT-UP. |