Product Hierarchy
Product Hierarchy

9521 - High Perform Instr, 11 Pr #22 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC




High Performance Instrumentation, 11 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.062 in (1.6 mm)Black & Red and Numbered
Inner Shield
Material
No Shield
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)0.506 inYes
Overall Cable Diameter (Nominal): 0.506 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
18.61 Ohm/1000ft26 pF/ft (85 pF/m)45 pF/ft (150 pF/m)0.21 µH/ft (0.69 µH/m)2.4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 15 Ohm/1000ft (49 Ohm/km)
Voltage
UL Voltage Rating
300 V (AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
5.06 in (129 mm)5.06 in
Max. Pull Tension: 209 lbs (94.8 kg)
Bulk Cable Weight: 125lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, T-29-520, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.417 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9521 0601000Chrome612825254904C
9521 060500Chrome612825254911C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product