Product Hierarchy
Product Hierarchy

9520 - High Perform Instr, 9 Pr #22 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC




High Performance Instrumentation, 9 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)9227x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.062 in (1.6 mm)Black, Red and Numbered
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)0.482 in (12.2 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
18.2 Ohm/1000ft26 pF/ft (85 pF/m)45 pF/ft (150 pF/m)0.21 µH/ft (0.69 µH/m)2.4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 2 Ohm/1000ft (6.6 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
4.82 in (122 mm)4.82 in (122 mm)
Max. Pull Tension: 172 lbs (78.0 kg)
Bulk Cable Weight: 112 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 loading, FT4, T-29-520, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.595 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9520 0601000Chrome612825254881C
9520 060500Chrome612825254898C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product