Product Hierarchy
Product Hierarchy

9515 - RS232, #24-15pr, SR-PVC, O/A Foil, PVC Jkt, CMG, 75Ω




Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 15 twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire (continued), PVC jacket.

Product Overview

Suitable Applications: RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1524 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.044 in (1.1 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.034 in (0.86 mm)0.417 in (10.6 mm)
Overall Cable Diameter (Nominal): 0.417 in (10.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft30 pF/ft (98 pF/m)50 pF/ft (160 pF/m)60%1.96 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 13.29 Ohm/1000ft (43.60 Ohm/km)
Unbalanced Crosstalk
Typical Unbalanced NEXT %
12.3 MHz
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
4.2 in (110 mm)4.2 in (110 mm)
Max. Pull Tension: 171 lbs (77.6 kg)
Bulk Cable Weight: 85 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464, AWM I/II A
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.481 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9515 060100ChromeReel100 ft612825254799
9515 060500ChromeReel500 ft612825254812C
9515 0601000ChromeReel1,000 ft612825254805C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product