(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
High Performance Instrumentation, 3 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC
| Suitable Applications: | Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) | ICEA Chart E2 |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Cotton Serve | PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.327 in (8.31 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.327 in (8.31 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 26 pF/ft (85 pF/m) | 45 pF/ft (150 pF/m) | 0.21 µH/ft (0.69 µH/m) | 3.4 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 11.54 Ohm/1000ft (37.86 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC, CMG) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Temperature Table Notes: | AWM 80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.3 in (84 mm) | 3.3 in (84 mm) |
| Max. Pull Tension: | 63 lbs (29 kg) |
| Bulk Cable Weight: | 46 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, T-29-520, IEEE 1202 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.617 Revision Date: 04-10-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9513 0601000 | Chrome | 612825254706 | C |
| 9513 060500 | Chrome | 612825254720 | C |
| 9513 0605000 | Chrome | 612825254737 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |