Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
(1174)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(502)AV Assemblies
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
Horizontal Manager with Finger Stock and Cover
| Product Overview: | Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers. |
| Rack Units: | 2U |
| Overall Height: | 3.0 in |
| Overall Width: | 19 in |
| Overall Depth: | 3.0 in |
| Mount Type: | 19 in |
| Finish: | Black Powdercoat Finish |
| Material: | Steel |
| Color: | Black |
| Weight: | 2.0 lb |
| Part Number: | 9512-1902N |
| Part # | Height | Width | Depth | Weight |
|---|---|---|---|---|
| 9512-1902N | 3.0 in | 19 in | 3.0 in | 2.0 LB |
| Update and Revision: | Revision Number: 0.46 Revision Date: 05-31-2024 |