Product Hierarchy
Product Hierarchy

9512 - High Perform Instr, 2 Pr #22 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC




High Performance Instrumentation, 2 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

Product Overview

Suitable Applications: Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.062 in (1.6 mm)ICEA Chart E2
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.042 in (1.1 mm)0.295 in (7.49 mm)Yes
Overall Cable Diameter (Nominal): 0.295 in (7.49 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Pair(s)18.2 Ohm/1000ft26 pF/ft (85 pF/m)45 pF/ft (150 pF/m)0.21 µH/ft (0.69 µH/m)
Nom Outer Shield DCR: 11.54 Ohm/1000ft (37.86 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Temperature Table Notes: AWM 80°C
Bend Radius
Stationary Min.Installation Min.
3.0 in (76 mm)3.0 in (76 mm)
Max. Pull Tension: 45 lbs (20 kg)
Bulk Cable Weight: 38 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, T-29-520, IEEE 1202
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.611 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9512 0601000Chrome612825254638C
9512 060500Chrome612825254645C
9512 0605000Chrome612825254652C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product