Horizontal Ring Style Cable Manager with Saddle Rings
| Product Overview: | Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mounting includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers. |
| Rack Units: | 2U |
| Overall Height: | 3.0 in |
| Overall Width: | 19 in |
| Overall Depth: | 3.0 in |
| Mount Type: | 19 in |
| Finish: | Black Powdercoat Finish |
| Material: | Steel |
| Color: | Black |
| Weight: | 3.5 lb |
| Part Number: | 9511-1902 |
| Packaging: | Individually Boxed |
| Part # | Height | Width | Depth | Weight |
|---|---|---|---|---|
| 9511-1902 | 3.5 in | 19 in | 3.0 in | 3.5 LB |
| Update and Revision: | Revision Number: 0.48 Revision Date: 05-31-2024 |