Product Hierarchy
Product Hierarchy

9510 - RS232, #24-10pr, SR-PVC, O/A Foil, PVC Jkt, CMG, 75Ω




Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 10 twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire (continued), PVC jacket.

Product Overview

Suitable Applications: RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1024 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.044 in (1.1 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.034 in (0.86 mm)0.368 in (9.35 mm)
Overall Cable Diameter (Nominal): 0.368 in (9.35 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft30 pF/ft (98 pF/m)50 pF/ft (160 pF/m)60%1.96 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 13.29 Ohm/1000ft (43.60 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.7 in (94 mm)3.7 in (94 mm)
Max. Pull Tension: 116 lbs (52.6 kg)
Bulk Cable Weight: 68 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464, AWM I/II A
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.479 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9510.0030ChromeReel30 m8719605021632
9510 060100ChromeReel100 ft612825254553
9510.00152ChromeReel152 m8719605021625
9510.00305ChromeReel305 m8719605021649
9510 060500ChromeReel500 ft612825254584C
9510 0601000ChromeReel1,000 ft612825254560
9510 0602000ChromeReel2,000 ft612825254577C
9510 0605000ChromeReel5,000 ft612825254591C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
No accessories are available for this product