(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 7 twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire (continued), PVC jacket.
| Suitable Applications: | RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 7 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.044 in (1.1 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.294 in (7.47 mm) |
| Overall Cable Diameter (Nominal): | 0.294 in (7.47 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 28.8 Ohm/1000ft | 30 pF/ft (98 pF/m) | 50 pF/ft (160 pF/m) | 60% | 1.96 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 16.19 Ohm/1000ft (53.12 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.9 in (74 mm) | 2.9 in (74 mm) |
| Max. Pull Tension: | 83 lbs (38 kg) |
| Bulk Cable Weight: | 48 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464, AWM I/II A |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.474 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9507.0030 | Chrome | Reel | 30 m | 8719605021465 | |
| 9507 060100 | Chrome | Reel | 100 ft | 612825254447 | |
| 9507.00U152 | Chrome | UnReel | 152 m | 8719605021489 | |
| 9507.01152 | Chrome | Reel | 152 m | 8719605021502 | |
| 9507.00305 | Chrome | Reel | 305 m | 8719605021472 | |
| 9507.00U305 | Chrome | UnReel | 305 m | 8719605021496 | |
| 9507 060500 | Chrome | Reel | 500 ft | 612825254461 | C |
| 9507 060U500 | Chrome | UnReel | 500 ft | 612825254430 | |
| 9507 0601000 | Chrome | Reel | 1,000 ft | 612825254454 | C |
| 9507 060U1000 | Chrome | UnReel | 1,000 ft | 612825254423 |
| Footnote: | C - CRATE REEL PUT-UP. |