Product Hierarchy
Product Hierarchy

9505NH - RS-232, 5PR #24 Str TC, PO ins, OS, LSZH Jkt, 300V, Dca


5-Pair, 24 AWG stranded (7x32) TC conductors, PE insulation, twisted pairs, overall Beldfoil shield (100% coverage), 24 AWG stranded TC drain Wire, LSZH jacket, Flame resistance IEC 60332-3C

Product Overview

Suitable Applications: Instrumentation and computer cable; For EIA RS-232 data transmission applications

Construction Details

Conductor
SizeStrandingMaterial
247x32TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.12 mm (0.0441 in)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow
Outer Shield
Shield TypeMaterial
TapeBi-Laminate (Alum+Poly)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm (0.035 in)7.5 mm (0.30 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
78.7 Ohm/km (24.0 Ohm/1000ft)59.0 pF/m (18.0 pF/ft)84.0 pF/m (25.6 pF/ft)1.5 Amps per Conductor
Nom Outer Shield DCR: 55.8 Ohm/km (17.0 Ohm/1000ft)
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +80°C-45°C To +80°C
Bend Radius
Installation Min.
75 mm (3.0 in)
Max. Pull Tension: 250 N (56 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s2,d2,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.240 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
9505NH.00152ChromeReel152 m8719605021328
9505NH.00305ChromeReel305 m8719605021335
9505NH.00500ChromeReel500 m8719605021342
9505NH.001000ChromeReel1,000 m8719605021311
Date: 2005-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product