Product Hierarchy
Product Hierarchy

9505 - RS232, #24-5pr, SR-PVC, O/A Foil, PVC Jkt, CMG, 75Ω




Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 5 twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)524 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.044 in (1.1 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.289 in (7.34 mm)
Overall Cable Diameter (Nominal): 0.289 in (7.34 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft30 pF/ft (98 pF/m)50 pF/ft (160 pF/m)75 Ohm60%2.2 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 16.19 Ohm/1000ft (53.12 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.9 in (74 mm)2.9 in (74 mm)
Max. Pull Tension: 60 lbs (27 kg)
Bulk Cable Weight: 40 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464, AWM I/II A
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 89505, 82505

History

Update and Revision: Revision Number: 0.493 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9505.0030ChromeReel30 m8719605021243
9505.K030ChromeReel30 m8719605021298
9505 060100ChromeReel100 ft612825254324
9505.00U152ChromeUnReel152 m8719605021267
9505.01152ChromeReel152 m8719605021281
9505.00305ChromeReel305 m8719605021250
9505.00U305ChromeUnReel305 m8719605021274
9505.K0305ChromeReel305 m8719605021304
9505 060500ChromeReel500 ft612825254348C
9505 060U500ChromeUnReel500 ft612825254317
9505 0601000ChromeReel1,000 ft612825254331C
9505 060U1000ChromeUnReel1,000 ft612825254300
9505.001525ChromeReel1,525 m8719605179791
9505 0605000ChromeReel5,000 ft612825254355C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product