4-Pair, 24 AWG stranded (7x32) TC conductors, PE insulation, twisted pairs, overall Beldfoil shield (100% coverage), 24 AWG stranded TC drain Wire, LSZH jacket, Flame resistance IEC 60332-3C
| Suitable Applications: | Instrumentation and computer cable; For EIA RS-232 data transmission applications |
| Size | Stranding | Material |
|---|---|---|
| 24 | 7x32 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.12 mm (0.0441 in) | Black & Red, Black & White, Black & Green, Black & Blue |
| Shield Type | Material |
|---|---|
| Tape | Bi-Laminate (Alum+Poly) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 6.9 mm (0.27 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 78.7 Ohm/km (24.0 Ohm/1000ft) | 98.4 pF/m (30.0 pF/ft) | 164 pF/m (50.0 pF/ft) | 1.5 Amps per Conductor |
| Nom Outer Shield DCR: | 55.8 Ohm/km (17.0 Ohm/1000ft) |
| Voltage Rating |
|---|
| 300 V |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 69 mm (2.7 in) |
| Max. Pull Tension: | 200 N (45 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404 |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.241 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 9504NH.00152 | Chrome | Reel | 152 m | 8719605021212 |
| 9504NH.00305 | Chrome | Reel | 305 m | 8719605021229 |
| 9504NH.00500 | Chrome | Reel | 500 m | 8719605021236 |
| 9504NH.001000 | Chrome | Reel | 1,000 m | 8719605021205 |