Product Hierarchy
Product Hierarchy

9501 - RS-232, #24-1pr, SR-PVC, O/A Foil, PVC Jkt, CMG, 75Ω




Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 1 twisted pair, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.044 in (1.1 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.156 in (3.96 mm)
Overall Cable Diameter (Nominal): 0.156 in (3.96 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft40 pF/ft (130 pF/m)74 pF/ft (240 pF/m)0.19 µH/ft (0.62 µH/m)60%2.2 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18 Ohm/1000ft (59 Ohm/km)
High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation)
11.6 dB/100m
11.6 dB/100m
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
1.6 in (41 mm)1.6 in (41 mm)
Max. Pull Tension: 17 lbs (7.7 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464, AWM I/II A
CEC / C(UL) Compliance: CMG, LL7874.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 88641, 82641

History

Update and Revision: Revision Number: 0.538 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9501.0030ChromeReel30 m8719605020741
9501 060100ChromeReel100 ft612825254065
9501.00U152ChromeUnReel152 m8719605020758
9501.01152ChromeReel152 m8719605020772
9501.00U305ChromeUnReel305 m8719605020765
9501.01305ChromeReel305 m8719605020789
9501.K1305ChromeReel305 m8719605020796
9501 060500ChromeReel500 ft612825254096
9501 060U500ChromeUnReel500 ft612825254058
9501 0601000ChromeReel1,000 ft612825254072C
9501 060U1000ChromeUnReel1,000 ft612825254041
9501 0605000ChromeReel5,000 ft612825254102
9501 06010000ChromeReel10,000 ft612825254089C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product