(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
2 Conductor 16 AWG stranded (19x29) ETP high-conductivity tinned copper conductors, PVC insulation, cabled.
| Suitable Applications: | Speaker Cable |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 | 19x29 | TC - Tinned Copper (High Conductivity) |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.023 in (0.58 mm) | Black, Orange |
| Material |
|---|
| No Shield |
| Nom. Diameter |
|---|
| 0.21 in (5.3 mm) |
| Element | Nom. Conductor DCR | Nom. Inductance | Max. Current |
|---|---|---|---|
| Conductor(s) | 4.27 Ohm/1000ft | 0.19 µH/ft (0.62 µH/m) | 7.1 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C To +80°C |
| Max. Pull Tension: | 84 lbs (38 kg) |
| Bulk Cable Weight: | 28 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | VW-1, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| AWM Compliance: | AWM 1007 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.453 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9497 0001000 | None | Reel | 1,000 ft | 612825254034 | C |
| Footnote: | C - CRATE REEL PUT-UP. |