High Performance Instrumentation, 1 Pair 12AWG (37x27) Tinned Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 12 AWG | 37x27 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.145 in (3.68 mm) | Black, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.38 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 1.65 Ohm/1000ft | 24.4 pF/ft (80.1 pF/m) | 0.19 µH/ft (0.62 µH/m) | 31 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 600 V (TC), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.52 in (38.6 mm) | 1.9 in |
| Max. Pull Tension: | 166.4 lbs (75.48 kg) |
| Bulk Cable Weight: | 84 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 760 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.432 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9489 0101000 | Black | 612825253839 | C |
| Footnote: | C - CRATE REEL PUT-UP. |