Product Hierarchy
Product Hierarchy

9487 - High Perform Instr, 1 Pr #16 Str TC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC




High Performance Instrumentation, 1 Pair 16AWG (19x29) Tinned Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.101 in (2.57 mm)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.295 in (7.49 mm)Yes
Overall Cable Diameter (Nominal): 0.295 in (7.49 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Pair(s)4.45 Ohm/1000ft26 pF/ft (85 pF/m)0.15 µH/ft (0.49 µH/m)6.2 Amps per conductor at 25°C
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C to +90°C Dry, 75°C wet
Bend Radius
Stationary Min.Installation Min.
1.2 in (30 mm)1.2 in (30 mm)
Max. Pull Tension: 70 lbs (32 kg)
Bulk Cable Weight: 51 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 336, Article 760, NPLF, TC
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.596 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9487 0101000Black612825253785C
9487 010500Black612825253792C
9487 0105000Black612825253808C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product