Product Hierarchy
Product Hierarchy

9464 - Electronic, 2 C #20 Str TC, PO Ins, OS, PVC Jkt, CM




Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)2207x28TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PE - Polyethylene0.016 in (0.41 mm)0.70 in (18 mm)Black, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.214 in (5.44 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceMax. Current
11.1 Ohm/1000ft27 pF/ft (89 pF/m)49 pF/ft (160 pF/m)56 Ohm3.9 Amps per Conductor at 20ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C To +60°C
Bend Radius
Stationary Min.Installation Min.
2.14 in (54.4 mm)2.14 in (54.4 mm)
Max. Pull Tension: 31.2 lbs (14.2 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Flammability / Reaction to Fire: UL1685 UL Loading
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2092
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is on the inside of foil shield.

History

Update and Revision: Revision Number: 0.520 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPC
9464 060U1000Chrome612825253723
9464 060U500Chrome612825253730
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product