Blue Hose, 1 Pair AWG 20 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , Steel Wire Armor
| Suitable Applications: | Twinaxial instrumentation and computer cable; For data transmission applications; Suitable for outdoor application (sunlight resistant) and direct burial |
| Size | Stranding | Material |
|---|---|---|
| 20 | 7x28 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.96 mm (0.0772 in) | Clear & Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | |
| Braid | Tinned Copper (TC) | 55% |
| Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.89 mm (0.035 in) | 6.35 mm (0.250 in) | Blue (RAL 5012) |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 0.9 mm | Min. 95% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.3 mm (0.051 in) | 10.75 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 31.2 Ohm/km (9.51 Ohm/1000ft) | 64.6 pF/m (19.7 pF/ft) | 118.1 pF/m (36.00 pF/ft) | 78 Ohm | 66% |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 13.5 Ohm/km (4.11 Ohm/1000ft) |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100m] |
|---|---|
| 1 MHz | 1.97 |
| 10 MHz | 6.89 |
| 50 MHz | 11.81 |
| 100 MHz | 24.61 |
| 200 MHz | 36.09 |
| 400 MHz | 52.49 |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 161.25 mm |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.234 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 9463LS.00500 | Blue | Reel | 500 m | 8719605020697 |
| 9463LS.001000 | Blue | Reel | 1,000 m | 8719605020673 |
| 9463LS.001500 | Blue | Reel | 1,500 m | 8719605020680 |