Product Hierarchy
Product Hierarchy

9463 - Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Brd, PVC Jkt, CM




Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, Blue PVC Outer Jacket, CM

Product Overview

Suitable Applications: harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)120 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Pair(s)PE - Polyethylene0.019 in (0.48 mm)0.0755 in (1.92 mm)Clear & BlueTwinax with rod fillers
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
BraidTinned Copper (TC)60%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.238 in (6.05 mm)
Outer Jacket1 Table Notes: Jacket OD +/- 0.003
Overall Cable Diameter (Nominal): 0.238 in (6.05 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.
Pair(s)9.5 Ohm/1000ft19.7 pF/ft (64.6 pF/m)37 pF/ft (120 pF/m)36 pF/ft (120 pF/m)78 Ohm1.54 ns/ft0.12 µH/ft (0.39 µH/m)66%
Nom Outer Shield DCR@Cond DCR1-cnv: 4.1 Ohm/1000ft (13 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation)
Pair(s)10.6 dB/100ft
102.1 dB/100ft
505.0 dB/100ft
1007.5 dB/100ft
20011.0 dB/100ft
40016.0 dB/100ft
Voltage
UL Voltage Rating
300 V (CM, CL2), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
80°C-40°C to +80°C-40°C To +80°C-40°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.4 in (61 mm)2.4 in (61 mm)
Max. Pull Tension: 48 lbs (22 kg)
Bulk Cable Weight: 36 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 725, Article 800, CM, CL2
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): P-7K-SC-182141-MSHA, Allen Bradley Part No. 1770-CD
Plenum Number: 89463

History

Update and Revision: Revision Number: 0.615 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9463.0030BlueReel30 m8719605020550
9463.00U152BlueUnReel152 m8719605020574
9463.01152BlueReel152 m8719605020598
9463.00305BlueReel305 m8719605020567
9463.00U305BlueUnReel305 m8719605020581
9463.K0305BlueReel305 m8719605020666
9463.001000BlueReel1,000 m8719605020536
9463.K01000BlueReel1,000 m8719605189226
9463.001829BlueReel1,829 m8719605020543
9463 J22100Blue, StrongReel100 ft612825253549
9463 J22500Blue, StrongReel500 ft612825253570
9463 J22U500Blue, StrongUnReel500 ft612825253532
9463 J221000Blue, StrongReel1,000 ft612825253556C
9463 J22U1000Blue, StrongUnReel1,000 ft612825253525
9463 J2212000Blue, StrongReel2,000 ft612825253563C Y
9463 J226000Blue, StrongReel6,000 ft612825253587C Z
9463.02305BrownReel305 m8719605020604
9463 0011000BrownReel1,000 ft612825253594
9463 00112000BrownReel2,000 ft612825253617C Y
9463.023050BrownReel3,050 m8719605020611
9463 0016000BrownReel6,000 ft612825253624C Z
9463 00110000BrownReel10,000 ft612825253600C Z
9463 0031000OrangeReel1,000 ft612825253631C
9463 00312000OrangeReel2,000 ft612825253655C Y
9463 0036000OrangeReel6,000 ft612825253662C Z
9463 00310000OrangeReel10,000 ft612825253648C Z
9463 0071000VioletReel1,000 ft612825253679C
9463 0076000VioletReel6,000 ft612825253686C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.
Date: 2005-01-01
Cabling Solutions for Industrial Applications
Blue Hose Cables
No accessories are available for this product