Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.0135 in (0.343 mm) | 0.056 in (1.4 mm) | Black and Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.035 in (0.89 mm) | 0.185 in |
| Overall Cable Diameter (Nominal): | 0.185 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 17.8 Ohm/1000ft | 25.0 pF/ft (82.0 pF/m) | 45.0 pF/ft (148 pF/m) | 0.19 µH/ft (0.62 µH/m) | 3 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 12.38 Ohm/1000ft (40.62 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to 75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.85 in (47.0 mm) | 1.85 in |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 21307 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.283 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 9462ZH 0101000 | Black | 612825382294 |
| 9462ZH 010500 | Black | 612825382300 |