(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Electronic, 1 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
| Suitable Applications: | for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) | Black & Clear |
| Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Foil-In |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.026 in (0.66 mm) | 0.180 in (4.57 mm) |
| Overall Cable Diameter (Nominal): | 0.180 in (4.57 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 16 Ohm/1000ft | 24 pF/ft (79 pF/m) | 47 pF/ft (150 pF/m) | 64 Ohm | 0.2 µH/ft (0.66 µH/m) | 3 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CM), 300 V (UL AWM 2092) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.8 in (46 mm) | 1.8 in (46 mm) |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL loading , IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2092 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Shield is bonded to jacket so both can be removed on automatic stripping equipment. |
| Update and Revision: | Revision Number: 0.535 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 9461 0605000 | Chrome | 612825253419 |
| 9461 060U1000 | Chrome | 612825253396 |
| 9461 060U500 | Chrome | 612825253402 |