Product Hierarchy
Product Hierarchy

9458MN - SpaceMaker™, 15 C #20 Str TC, PO Ins, PVC Jkt, AWM 2937


SpaceMaker™, 15 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1520 AWG26x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.010 in (0.25 mm)0.057 in (1.4 mm)Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan, Aqua, Light Green, Light Blue
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.300 in
Overall Cable Diameter (Nominal): 0.300 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. InductanceMax. Current
11.2 Ohm/1000ft15.7 pF/ft (51.5 pF/m)47 Ohm0.026 µH/ft (0.085 µH/m)2.66 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
1.200 in (30.48 mm)1.200 in
Max. Pull Tension: 195 lbs (88.5 kg)
Bulk Cable Weight: 68 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
AWM Compliance: AWM 2937
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.143 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
9458MN 006100Blue, LightReel100 ft612825388838
9458MN 0061000Blue, LightReel1,000 ft612825388791
9458MN 008100GrayReel100 ft612825388821
9458MN 0081000GrayReel1,000 ft612825388807
9458MN 004100YellowReel100 ft612825388814
9458MN 0041000YellowReel1,000 ft612825388784
Date: 2004-01-01
SpaceMaker Series Electronic Cables Brochure.pdf
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product