(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
SpaceMaker™, 12 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 12 | 20 AWG | 26x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.057 in (1.4 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.269 in |
| Overall Cable Diameter (Nominal): | 0.269 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 11.2 Ohm/1000ft | 15.7 pF/ft (51.5 pF/m) | 47 Ohm | 0.026 µH/ft (0.085 µH/m) | 2.66 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.080 in (27.43 mm) | 1.080 in |
| Max. Pull Tension: | 156 lbs (70.8 kg) |
| Bulk Cable Weight: | 54 lbs/1000ft |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.143 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9457MN 006100 | Blue, Light | Reel | 100 ft | 612825389675 |
| 9457MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825389682 |
| 9457MN 008100 | Gray | Reel | 100 ft | 612825389699 |
| 9457MN 0081000 | Gray | Reel | 1,000 ft | 612825389705 |
| 9457MN 004100 | Yellow | Reel | 100 ft | 612825389651 |
| 9457MN 0041000 | Yellow | Reel | 1,000 ft | 612825389668 |