Microphone Cable, 2 Conductor 24 AWG (19 x 36) Tined Copper (High conductivity), PE Insulation, Noise reducing tape, Overall Beldfoil® Shield, PVC Jacket
| Suitable Applications: | Low frequency microphone or musical instruments; Balanced analog audio; Low Noise for high-EMI environments |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 24 AWG | 19x36 | TC - Tinned Copper (High Conductivity) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene | 0.008 in (0.20 mm) | 0.04 in (1.0 mm) | Black, Red | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Textile (Conductive) | 100% | 24 AWG (19x36) TC |
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.135 in (3.43 mm) |
| Overall Cable Diameter (Nominal): | 0.135 in (3.43 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 28.8 Ohm/1000ft | 30 pF/ft (98 pF/m) | 58 pF/ft (190 pF/m) | 56 Ohm | 0.18 µH/ft (0.59 µH/m) | 2.8 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 18.38 Ohm/1000ft (60.30 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 200 V | 200 V |
| Operating |
|---|
| -40°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.6 in (41 mm) | 1.6 in (41 mm) |
| Max. Pull Tension: | 29 lbs (13 kg) |
| Bulk Cable Weight: | 11 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.476 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9452 010500 | Black | Reel | 500 ft | 612825253174 |
| 9452 010U500 | Black | UnReel | 500 ft | 612825254027 |
| 9452 0101000 | Black | Reel | 1,000 ft | 612825253204 |
| 9452 010U1000 | Black | UnReel | 1,000 ft | 612825253181 |