(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1372)Managed Switches
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
Line Level Audio Cable, 1 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, LSZH Jacket, CMG-LS, Shipboard ABS Type Approved
| Suitable Applications: | Shipboard and offshore environments; Line level audio; Low voltage analog signals and control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.046 in (1.2 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.033 in (0.84 mm) | 0.160 in (4.06 mm) |
| Outer Jacket1 Table Notes: | Jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield. |
| Overall Cable Diameter (Nominal): | 0.160 in (4.06 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 35 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 45 Ohm | 1.5 ns/ft | 0.17 µH/ft (0.56 µH/m) | 66% | 4.4 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 20.63 Ohm/1000ft (67.68 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG-LS) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.6 in (41 mm) | 1.6 in (41 mm) |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 18 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2, IEC 60332-3-22 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d1,a1 |
| NEC / UL Compliance: | Article 800, CMG-LS |
| CEC / C(UL) Compliance: | CMG-ST1 |
| IEEE Compliance: | Std. 45 clause 23 |
| Marine Compliance: | ABS Type Approval Certificate 05-HS500072B |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.513 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9451SB 0101000 | Black | Reel | 1,000 ft | 612825253167 | C |
| Footnote: | C - CRATE REEL PUT-UP. |