(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Line Level Audio Cable, 2 Parallel Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, PVC Jacket, CMR
| Suitable Applications: | Line level audio; Low voltage analog signals and control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.046 in (1.2 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.135 in (3.43 mm) |
| Outer Jacket1 Table Notes: | Jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield. For cross-connect use with 1814R (et. al.) Snake Cables. |
| Overall Cable Diameter (Nominal): | 0.270 in (6.86 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 34 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 45 Ohm | 1.5 ns/ft | 0.16 µH/ft (0.52 µH/m) | 66% | 2.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 13.93 Ohm/1000ft (45.70 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.4 in (36 mm) | 1.4 in (36 mm) |
| Max. Pull Tension: | 45.5 lbs (20.6 kg) |
| Bulk Cable Weight: | 27 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEC 60332-1-2, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 9451DP |
| Update and Revision: | Revision Number: 0.524 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9451D J77U1000 | Black and Red Pair | UnReel | 1,000 ft | 612825252856 |
| 9451D J776000 | Red and Black | Reel | 6,000 ft | 612825252832 |
| 9451D 0536000 | Red and Gray | Reel | 6,000 ft | 612825252849 |
| 9451D 053U1000 | Red and Gray Pair | UnReel | 1,000 ft | 612825252818 |
| 9451D A5QU1000 | Red and Green Pair | UnReel | 1,000 ft | 612825252825 |
| 9451D A5Q2000 | Red and Green Pair | Reel | 2,000 ft | 612825252801 |
| 9451D G04U1000 | Red and Purple Pair | UnReel | 1,000 ft | 612825433941 |