Product Hierarchy
Product Hierarchy

9451 - Audio Cable, 1 Pair 22 AWG TC, Shielded, Riser




Audio Cable, 1 Pair 22 AWG stranded (7x30) tinned copper pair, polypropylene insulation, Beldfoil® shield, drain, Riser, PVC jacket.

Product Overview

Suitable Applications: Automatic Stripping Equipment; Low Voltage analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level audio; Computer Communication; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.009 in (0.23 mm)0.046 in (1.2 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire TypeNotes
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TCJacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.020 in (0.51 mm)0.135 in (3.43 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)14.1 Ohm/1000ft (46.3 Ohm/km)35 pF/ft (110 pF/m)67 pF/ft (220 pF/m)45 Ohm1.54 ns/ft0.17 µH/ft (0.56 µH/m)66%2.9 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 14.3 Ohm/1000ft (46.9 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.4 in (36 mm)1.4 in (36 mm)
Max. Pull Tension: 27 lbs (12 kg)
Bulk Cable Weight: 14 lbs/1000ft (21 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMR.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 9451P

Product Notes

Notes: For cross-connect, use with 1814R (et. al.) Snake Cables.

History

Update and Revision: Revision Number: 0.688 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9451 0101000BlackReel1,000 ft612825252795
9451 010U1000BlackUnReel1,000 ft612825425205
9451 010N1000BlackReel w/Small Barrel1,000 ft612825252771
9451 010Z1000BlackReelTuff Box1,000 ft612825252535
9451 0105000BlackReel5,000 ft612825252764C N
9451 006U1000Blue, LightUnReel1,000 ft612825425168
9451 006Z1000Blue, LightReelTuff Box1,000 ft612825252672
9451 0065000Blue, LightReel5,000 ft612825252641C N
9451 001U1000BrownUnReel1,000 ft612825425120
9451 001Z1000BrownReelTuff Box1,000 ft612825252580
9451 008500GrayReel500 ft612825252733
9451 008U500GrayUnReel500 ft612825425182
9451 008U1000GrayUnReel1,000 ft612825252719
9451 008N1000GrayReel w/Small Barrel1,000 ft612825252696
9451 0081000GrayReel1,000 ft
9451 008Z1000GrayReelTuff Box1,000 ft612825252757
9451 0085000GrayReel5,000 ft612825252689C N
9451 N3UU1000Green, MilUnReel1,000 ft612825425113
9451 003U1000OrangeUnReel1,000 ft612825425144
9451 0035000OrangeReel5,000 ft612825252597C N
9451 002U1000RedUnReel1,000 ft612825425137
9451 007U1000VioletUnReel1,000 ft612825425175
9451 007Z1000VioletReelTuff Box1,000 ft612825252726
9451 009U1000WhiteUnReel1,000 ft612825425199
9451 009Z1000WhiteReelTuff Box1,000 ft612825252788
9451 004U1000YellowUnReel1,000 ft612825425151
9451 004N1000YellowReel w/Small Barrel1,000 ft612825252627
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
Date: 2004-01-01
Application Report: Dome Productions Equips Advanced Mobile Digital Broadcast Truck with Belden Brilliance Cabling
Broadcast Solutions Guide
Headend Brochure
No accessories are available for this product