Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(728)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(287)Surveillance Cable
(38)Connectors & Outlets
(3414)Modular Couplers
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
(749)Type A
(573)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(87)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
SpaceMaker™, 3 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 14 | 104x34 | TC - Tinned Copper | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.095 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| 3 | Red |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 14 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.241 in | 0.016 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 2.7 Ohm/1000ft | 2.31 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 45 pF/ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -20°C To 80°C |
| Bulk Cable Weight: | 64 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 212 lbs |
| Minimum Minor Axis Bend Radius: | 2.4 in |
| NEC Articles: | Article 800 |
| UL AWM Style Compliance: | AWM 2937 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| CSA Flammability: | FT2 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9446MN 006100 | Blue, Light | Reel | 100 ft | 612825429562 |
| 9446MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825429579 |
| 9446MN 008100 | Gray | Reel | 100 ft | 612825429586 |
| 9446MN 0081000 | Gray | Reel | 1,000 ft | 612825429593 |
| 9446MN 004100 | Yellow | Reel | 100 ft | 612825429548 |
| 9446MN 0041000 | Yellow | Reel | 1,000 ft | 612825429555 |
| Update and Revision: | Revision Number: 0.44 Revision Date: 04-03-2025 |