Product Hierarchy
Product Hierarchy

9444SH - Electronic, 4 C #20 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 4 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, Shield, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)420 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.065 in (1.7 mm)Black, White, Red, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
Nom. ThicknessNom. Diameter
0.032 in (0.81 mm)0.225 in (5.72 mm)
Overall Cable Diameter (Nominal): .225

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)10.1 Ohm/1000ft (33.1 Ohm/km)34 pF/ft (110 pF/m)61.2 pF/ft (201 pF/m)3.2 Amps per Conductor at 25ºC
Nom Outer Shield DCR@Cond DCR1-cnv: 12.6 Ohm/1000ft (41.3 Ohm/km)
Voltage
UL Voltage Rating
300 V (UL type CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
80°C (UL AWM Style 2464)-20C to 80CN/A to N/A
Bend Radius
Stationary Min.Installation Min.
2.25 in (57.2 mm)2.25 in (57.2 mm)
Max. Pull Tension: 50 lbs (23 kg)
Bulk Cable Weight: 32.8 lbs/1000ft (48.8 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.12 Revision Date: 10-31-2025

Part Numbers

Footnote: C - CRATE REEL PUT-UP.
Date: 2025-08-08
Cabling Solutions for Industrial Applications
Belden Classics
No accessories are available for this product