(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Electronic, 4 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.065 in (1.7 mm) | Black, White, Red, Green |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.217 in (5.51 mm) |
| Overall Cable Diameter (Nominal): | 0.217 in (5.51 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 10.7 Ohm/1000ft | 27 pF/ft (89 pF/m) | 3.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.2 in (56 mm) | 2.2 in (56 mm) |
| Max. Pull Tension: | 50 lbs (23 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.504 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9444 060100 | Chrome | 612825252429 | |
| 9444 0601000 | Chrome | 612825252436 | C |
| 9444 060500 | Chrome | 612825252443 | C |
| 9444 0605000 | Chrome | 612825252450 | |
| 9444 060U1000 | Chrome | 612825252405 | |
| 9444 060U500 | Chrome | 612825252412 |
| Footnote: | C - CRATE REEL PUT-UP. |