(109)Managed IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, software layer 2 Professional, Fast-Ethernet (10/100 MBit/s) ports, electrical Fast-Ethernet (10/100 Mbit/s) and optical 100BASE-FX, Multimode-LWL ports in accordance with IEC 63076-3-106 Version 4
Replaced by: OS20/24/30/34 - OCTOPUS II configuratorType: | OCTOPUS OS20-0010004M4MTREPHH |
Description: | The OCTOPUS switches are suited for outdoor applications with rough environmental conditions. Because of the branch typical approvals they can be used in transport applications (E1), as well as in trains (EN 50155) and ships (GL). |
Part Number: | 943988003 |
Port type and quantity: | 10 ports in total uplink ports: 10/100 BASE-FX, multi mode, housing acc. ISO/IEC 24702 and IEC 63076-3-106 Version 4 10 x 10/100 BASE-TX x 10/100 BASE-TX,M12 "D"-coding, 4-pole TP-cable, auto-crossing, auto-negotiation, auto-polarity. |
Availability: | Passiv |
Last Order Date: | 2023-12-31 |
Last Delivery Date: | 2024-06-30 |
Power supply/signaling contact: | 1 x M12 5-pin connector, A coding, |
V.24 interface: | 1 x M12 4-pin connector, A coding |
USB interface: | 1 x M12 5-pin socket, A coding |
Twisted pair (TP): | 0-100 m |
Multimode fiber (MM) 50/125 µm: | 0-4 km, 7 dB link budget at 1300 nm, A = 1 dB/km, 3 dB reserve, B = 800 MHz*km |
Multimode fiber (MM) 62.5/125 µm: | 0-4 km, 10 dB link budget at 1300 nm, A = 1 dB/km, 3 dB reserve, B = 500 MHz*km |
Line - / star topology: | any |
Ring structure (HIPER-Ring) quantity switches: | 50 (reconfiguration time |
Operating Voltage: | 24/36 VDC -30% / +30% (16,8 ..45 VDC) |
Power consumption: | 9 W |
Power output in BTU (IT)/h: | 30.7 |
Redundancy functions: | redundant power supply |
Management: | Serial interface V.24 web-interface, Telnet, SSHv2, HTTP, HTTPS, TFTP, SFTP, SNMP v1/v2/v3, Traps |
Diagnostics: | LEDs (power 1, power 2, link status, data, redundancy manager, error) cable tester, signaling contact, RMON (statistics, history, alarms, events), SysLog support, port mirroring |
Configuration: | Command Line Interface (CLI), auto-configuration adapter, TELNET, BootP, DHCP Option 82, HiDiscovery |
Security: | Port Security (IP and MAC), SNMPv3, SSHv3, SNMP access settings (VLAN/IP), IEEE 802.1X authentication |
MTBF (Telecordia SR-332 Issue 3) @ 25°C: | 41 Years |
Operating temperature: | -40-+70 °C |
Note: | Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system. |
Storage/transport temperature: | -40-+70 °C |
Relative humidity (also condensing): | 5-100 % |
Dimensions (WxHxD): | 261 mm x 189 mm x 53 mm |
Weight: | 1750 g |
Mounting: | Wall mounting |
Protection class: | IP65, IP67 |
IEC 60068-2-6 vibration: | 1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80-1000 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
EN 55032: | EN 55032 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Basis Standard: | CE, EAC, Australian Regulatory Compliance Mark (RCM) |
Safety of industrial control equipment: | cUL 60950 |
Railway norm: | EN 50121-4 |
Transportation: | E1 |
Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
Accessories to Order Separately: | ACA22-M12 (EEC) (942 125-001), M12 conector, "D"-coded (934 445-001) 2 m cordset with M12-connector, "D"-coded (934 578-001) 5 m cordset with M12-connectors, "D"-coded (934 578-002) 10 m cordset with M12-connectors, "D"-coded (934 578-003) Bulkhead M12 "D"-coded to RJ45 (934 498-001), OCTOPUS metal dust cover set (25 pieces) (942 057-001), OCTOPUS plastic dust cover set (25 pieces) (942 057-002)* |
Scope of delivery: | 1 × Device, 1 x connector for power connection, General safety instructions |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Software Download: | https://hirschmann-support.belden.com/en-US/downloads |
Update and Revision: | Revision Number: 0.100 Revision Date: 01-02-2024 |