(109)2.4G/5.8G WiFi Omni Antenna, 6dBi, VSWR≤1.5, φ145×180mm, IP65
Name: | BAT-ANT-N-MiMoDB-6N-IP65 |
Part Number: | 943981016 |
Wireless Technology: | WLAN |
Antenna connector: | 1x N female |
Elevation, Azimuth: | Vertical |
Frequency band: | 2400~2500MHz, 5150~5850MHz |
Gain: | 6dBi |
Dimensions (WxHxD): | Ø 145×180 mm |
Weight: | 800 g |
Warranty: | 1 year |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Update and Revision: | Revision Number: 0.8 Revision Date: 01-31-2024 |