Directional, planar, linear polarized Wi-Fi MIMO antenna, IEEE 802.11, 3 x 3 MIMO with 3 pigtail ports, WLAN 5 GHz band 5.15 up to 5.935 GHz, For outdoor or indoor applications IP66 / 67. Wall and mast mounting kit included. SMA adapters included.
Life Cycle Status: Limited Availability/Passive
| Name: | BAT-ANT-N-MiMo5-9N-IP65 |
| Part Number: | 943981013 |
| Wireless Technology: | WLAN |
| Life Cycle: | Limited Availability/Passive - the product is entering End of Life |
| Discontinuation Announcement Date: | 2025-03-31 |
| Last Order Date: | 2025-09-30 |
| Last Delivery Date: | 2026-03-31 |
| Last Service Date: | 2028-03-31 |
| Description | Antenna Connector | Frequency Band |
|---|---|---|
| Module 1 | 3x N plug (male) | 5150-5935 MHz |
| Elevation, Azimuth: | 65° (h/v) |
| Signal Gain: | 8dBi (6.9dBi when including pigtail and connector) |
| Dimensions (WxHxD): | 101x81x36 mm |
| Weight: | 270 g |
| Suitability - Indoor: | Yes |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Warranty: | 2 years |
| Suitability - Outdoor: | Yes |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Technical Information: | For further information please see detailed data sheet in download section. |
| Update and Revision: | Revision Number: 0.118 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 943981013 | BAT-ANT-N-MiMo5-9N-IP65 |