Product Hierarchy
Product Hierarchy

BAT-ANT-N-9A-DS-IP65 - WLAN Sector 2x2 antenna, 9dBi, 5GHz


WLAN Sector antenna for 2x2 MIMO with 9dBi. IP67 Outdoor. 5GHz.

Life Cycle Status: Limited Availability/Passive

Product Overview

Name: BAT-ANT-N-9A-DS-IP65
Part Number: 943981010
Wireless Technology: WLAN

Product Life Cycle

Life Cycle: Limited Availability/Passive - the product is entering End of Life
Discontinuation Announcement Date: 2025-03-31
Last Order Date: 2025-09-30
Last Delivery Date: 2026-03-31
Last Service Date: 2028-03-31

Radio technology

Modules
DescriptionAntenna ConnectorFrequency Band
Module 12x N plug (female)5150-5935 MHz
Elevation, Azimuth: 70° horizontal, 60° vertical
Signal Gain: 9dBi

Mechanical construction

Dimensions (WxHxD): 101x81x36 mm
Weight: 110 g

Approvals

Suitability - Indoor: Yes

Reliability

Guarantee: 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)
Warranty: 2 years

Suitability

Suitability - Outdoor: Yes

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.120 Revision Date: 02-20-2026
Variants
Item #Type
943981010BAT-ANT-N-9A-DS-IP65
Mounting Instruction BAT-ANT-N-8G-DS-IP65 / BAT-ANT-N-9A-DS-IP65 / BAT-ANT-N-MiMo5-9N-IP65 (Englisch)
Description: The mounting instruction contains a device description, safety instructions and the other information that you need to mount the device.
Version: 02
No accessories are available for this product