WLAN Sector antenna for 2x2 MIMO with 8dBi. IP67 Outdoor. 2GHz.
Life Cycle Status: Limited Availability/Passive
| Name: | BAT-ANT-N-8G-DS-IP65 |
| Part Number: | 943981009 |
| Wireless Technology: | WLAN |
| Life Cycle: | Limited Availability/Passive - the product is entering End of Life |
| Discontinuation Announcement Date: | 2025-03-31 |
| Last Order Date: | 2025-09-30 |
| Last Delivery Date: | 2026-03-31 |
| Last Service Date: | 2028-03-31 |
| Description | Antenna Connector | Frequency Band |
|---|---|---|
| Module 1 | 2x N plug (female) | 2400-2485 MHz |
| Elevation, Azimuth: | 75° horizontal, 70° vertical |
| Signal Gain: | 8dBi |
| Dimensions (WxHxD): | 100x81x36 mm |
| Weight: | 110 g |
| Suitability - Indoor: | Yes |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Warranty: | 2 years |
| Suitability - Outdoor: | Yes |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.121 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 943981009 | BAT-ANT-N-8G-DS-IP65 |