Product Hierarchy
Product Hierarchy

BAT-ANT-N-23A-VH-IP65 - Narrow beam directional antenna


Narrow beam directional antenna for usage with 802.11n

Product description

Description: Narrow beam directional antenna for usage with 802.11n
Part Number: 943981008
Cable specification: N-plug to N-plug
Cable Length: 2 x 1 m

Radio technology

Antenna connector: 2 x N-type jack antenna connectors
Elevation, Azimuth: 3 dB Beamwidth 9º / 9º
Frequency band: 5150 MHz - 5875 MHz
Gain: 23 dBi
Polarisation: linear, vertical
Range: refer to antenna distance calculator
VSWR: 1.7

Ambient conditions

Operating temperature: -45-+70 °C
Storage/transport temperature: -45-+70 °C
Wind load: 389 N at 220 km/h

Mechanical construction

Dimensions (WxHxD): 371 x 371 x 40 mm
Weight: 2.5 kg
Material: ASA
Mounting: Wall, mast
Protection class: IP65

Scope of delivery and accessories

Scope of delivery: antenna, 2 x 1 m cable, 2x pigtail, mounting material

Further Instructions

Product Documentation: https://www.doc.hirschmann.com
Certificates: https://www.doc.hirschmann.com/certificates.html
Update and Revision: Revision Number: 0.54 Revision Date: 01-08-2021
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Sicherheits- und Informationsblatt (Deutsch)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
Safety and general information sheet (English)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
Anwender-Handbuch Antenna Guide (Deutsch)
Description: The “WLAN Antenna Guide” user manual contains detailed information on the WLAN antennas of the BAT Family.
Version: 12
User Manual Antenna Guide (English)
Description: The “WLAN Antenna Guide” user manual contains detailed information on the WLAN antennas of the BAT Family.
Version: 12
No accessories are available for this product