Product Hierarchy
Product Hierarchy

BAT-ANT-N-6ABG-IP65 - WLAN surface mounted, 2&5GHz, 8dBi


Hemi-spherical omni WLAN antenna. Through-hole mounted. 2&5GHz range with 8dBi.

Life Cycle Status: Limited Availability/Passive

Product Overview

Name: BAT-ANT-N-6ABG-IP65
Part Number: 943981004
Wireless Technology: WLAN

Product Life Cycle

Life Cycle: Limited Availability/Passive - the product is entering End of Life
Discontinuation Announcement Date: 2025-03-31
Last Order Date: 2025-09-30
Last Delivery Date: 2026-03-31
Last Service Date: 2028-03-31

Radio technology

Modules
DescriptionAntenna ConnectorFrequency Band
Module 11x N plug (male)2400-2484 MHz, 4900-5935 MHz
Elevation, Azimuth: Omni
Signal Gain: 8dBi

Mechanical construction

Dimensions (WxHxD): Hemispheric 86x61mm
Weight: 300

Reliability

Guarantee: 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)
Warranty: 2 years

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.118 Revision Date: 02-20-2026
Variants
Item #Type
943981004BAT-ANT-N-6ABG-IP65
3D CAD Data - stp
Mounting Instruction BAT-ANT-N-6ABG-IP65 (Englisch)
Description: The mounting instruction contains a device description, safety instructions and the other information that you need to mount the device.
Version: 02
No accessories are available for this product