Product Hierarchy
Product Hierarchy

M-SFP-BIDI Type A LH/LC EEC - SFP Fiberoptic bi-directional Gigabit Ethernet Transceiver LH, type A, extended temperature range


SFP Fiberoptic bi-directional Gigabit Ethernet Transceiver LH with LC connector, type A, extended temperature range

Product description

Type: M-SFP-BIDI Type A LH/LC EEC
Description: SFP Fiberoptic bi-directional Gigabit Ethernet Transceiver LH, type A, extended temperature range
Part Number: 943975001
Port type and quantity: 1 x 1000 Mbit/s with LC connector

Network size - length of cable

Single mode fiber (LH) 9/125 µm (long haul transceiver): 23 - 80 km (Link Budget (TX: 1490 nm, RX: 1590) = 5-24 dB; A = 0.25 dB/km; D = 19 ps/(nm*km))

Power requirements

Operating Voltage: power supply via the switch
Power consumption: 1 W

Software

Diagnostics: Optical input and output power, transceiver temperature

Ambient conditions

MTBF (Telecordia SR-332 Issue 3) @ 25°C: 2284 Years
Operating temperature: -40-+85 °C
Storage/transport temperature: -40-+85 °C
Relative humidity (non-condensing): 5-95 %

Mechanical construction

Dimensions (WxHxD): 13.4 mm x 8.5 mm x 56.5 mm
Weight: 40 g
Mounting: SFP slot
Protection class: IP20

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 6 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80-1000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Safety of information technology equipment: EN60950
Laser Protection: class 1 according to IEC60825-1
Hazardous locations: depending on deployed switch
Shipbuilding: depending on deployed switch

Reliability

Guarantee: 24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery: SFP module

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.111 Revision Date: 05-07-2025
Variants
Item #Type
943975001M-SFP-BIDI Type A LH/LC EEC
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
No accessories are available for this product