(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)The ACA 11 auto-configuration adapter, with M12 (RS232) connection and extended temperature range, saves the configuration data of the connected switch. It enables managed switches to be easily commissioned and quickly replaced.
Type: | ACA11-M12 (EEC) |
Description: | The ACA 11 auto-configuration adapter, with M12 (RS232) connection and extended temperature range, saves the configuration data of the connected switch. It enables managed switches to be easily commissioned and quickly replaced. |
Part Number: | 943972001 |
Cable Length: | 50 cm |
USB interface on the switch: | M12 connection |
Operating Voltage: | via the RS232 interface on the switch |
Diagnostics: | writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch) |
Configuration: | via the RS232 interface of the switch and via SNMP/Web |
MTBF: | 359 years (MIL-HDBK-217F) |
Operating temperature: | -40-+70 °C |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 10-95 % |
Dimensions (WxHxD): | 90 mm x 27 mm x 12 mm |
Weight: | 70 g |
Mounting: | plug-in module |
Protection class: | IP67 |
IEC 60068-2-6 vibration: | 1 g, 10 Hz - 150 Hz, 30 cycles |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m |
EN 55022: | EN 55022 |
Safety of industrial control equipment: | cUL 508 |
Safety of information technology equipment: | cUL 508 |
Hazardous locations: | ISA 12.12.01 Class 1 Div. 2 ATEX Zone 2 |
Shipbuilding: | Germanischer Lloyd |
Transportation: | E1 |
Scope of delivery: | device, operating manual |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Item # | Type |
---|---|
943972001 | ACA11-M12 (EEC) |
Update and Revision: | Revision Number: 0.65 Revision Date: 01-08-2021 |